Knowledge Search
Download document () of 20

NCGS413

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 5 mm, Nylon, 13 holes, 1-1/4", #12 AWG, #10 AWG, USE-2

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS413
UPC
662277036757
Product Length/Depth
1.68 in
Product Height
0.2 in
Product Width
2.69 in
Product Weight
0.21 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68

Product specifications

Trade size
1-1/4"
Material
Nylon
Number of holes
Thirteen-hole
Hole cable diameter
5 mm
Wire type
USE-2
Wire size
#12 AWG
#10 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.