Knowledge Search
Download document () of 20
We make what matters work*

NCGS6197

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 7 mm, Nylon, 19 holes, 2", #12 AWG, #10 AWG, 1000V PV cable

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS6197
UPC
662277054584
Product Weight
0.424 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68

Product specifications

Trade size
2"
Material
Nylon
Number of holes
Nineteen-hole
Hole cable diameter
7 mm
Wire type
1000V PV cable
Wire size
#12 AWG
#10 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.