Knowledge Search
Download document () of 20
We make what matters work*

NCGS631

Eaton Crouse-Hinds series NCGS solar cord grip, Hole cable diameter: 5 mm, Nylon, 31 holes, 2", #12 AWG, #10 AWG, USE-2

General specifications

Product Name
Eaton Crouse-Hinds series NCGS solar cord grip
Catalog Number
NCGS631
UPC
662277054577
Product Weight
0.427 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP68

Product specifications

Trade size
2"
Material
Nylon
Number of holes
Thirty one-hole
Hole cable diameter
5 mm
Wire type
USE-2
Wire size
#10 AWG
#12 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.