Knowledge Search
Download document () of 20
We make what matters work*

NCSC24

Eaton Crouse-Hinds series NCS enclosure, 4, Through feed, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series NCS enclosure
Catalog Number
NCSC24
UPC
782274088754
Product Length/Depth
3.81 in
Product Height
11.75 in
Product Width
4.38 in
Product Weight
3.32 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3
4X
7
12

Product specifications

Number of circuits
4
Style
Through feed
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.