Download document () of 20
We make what matters work*

NEXI-PLEX-FHO

Eaton NexiTech LED pictogram ISO7010-E002 Fire Hose DS 30M

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEX-FHO
EAN
3660191607906
Product Length/Depth
292 mm
Product Height
181.5 mm
Product Width
111 mm
Product Weight
0.347 kg
Compliances
CE marking
Certifications
ENEC certified

Product specifications

Viewing distance
30 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
0.375 mm
Double-sided
True
Direction
None
Direction of the arrow
None - ISO EN1838
Compatibility
NexiLite
NexiTech

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.