Download document () of 20
We make what matters work*

NEXI1000-CGL

Eaton NexiTech LED, Safety lighting, Escape route and open area, CGLine + technology, LED, Maintained / Non-Maintained operation, IP40, 1000lm, 1 hour duration

General specifications

Product Name
Eaton NexiTech LED SC Emergency Luminaire
Catalog Number
NEXI1000-CGL
EAN
3660191603656
Product Length/Depth
290 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
0.33 kg
Certifications
CE

Product specifications

Battery quality
NiCd
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
30 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Diameter
9999 in
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Lamp power
10 W
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
16.3 mA
Nominal current - min
9.4 mA
Power factor
0.41
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
Yes
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.6 W
Rated life time L70/B10 at 25 °C
60000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
No
Built-in Length
272 mm
Built-in Width
95 mm
Built-in height/depth
96 mm
Number Of Poles (Numeric)
2
Impact strength
IK03
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
1000 lm
Luminous flux at emergency operation
1000 lm
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Effective luminous flux
60
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
60 lm
Number of lighting heads
48
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
CGLine +
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Automatic self test
Emergency power supply system
Peripheral (individual battery)
Power consumption in emergency mode
3.6 W
With heating element for battery
No
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
1000 lm
Connectable conductor cross section - max
2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.