Download document () of 20
We make what matters work*

NEXI250-CGS-IP

Eaton NexiTech LED, 250lm, CG-S, IP65

General specifications

Product Name
Eaton NexiTech LED CPS Emergency luminaire
Catalog Number
NEXI250-CGS-IP
EAN
3660191603113
Product Length/Depth
308 mm
Product Height
53 mm
Product Width
125 mm
Product Weight
0.45 kg
Compliances
EN
Certifications
EN 1838

Product specifications

Battery quality
Other
Protection class
II
Outdoor use compliance
True
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
Other
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Voltage type
DC
Power factor
0.55
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
4.2 W
Rated life time L80/B50 at 25 °C
1388888 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-10 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
No
Built-in Length
110 mm
Built-in Width
290 mm
Built-in height/depth
40 mm
Number Of Poles (Numeric)
2
Impact strength
IK07
Color temperature - max
5053 K
Color temperature - min
5053 K
Light distributor
Reflector
Function
Escape route lighting/signage
Luminaire With Limited Surface Temperature, Sign D
No
Number of lighting heads
29
Viewing distance
20 m
Product branding
Eaton
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Other
Emergency power supply system
Central (central battery)
Connectable conductor cross section - min
0.5 mm²
Luminous flux in emergency mode
250 lm
Connectable conductor cross section - max
2.5 mm²

Export product specification