Download document () of 20

NFI-U08-1

8-Port Unmanaged Fast Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U08-1
UPC
037332264275
Product Length/Depth
1.21 in
Product Height
3.54 in
Product Width
4.3 in
Product Weight
0.64 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
IEEE Certified

Product specifications

Type
Unmanaged Industrial Fast Ethernet Switch
Features
Flex Center
Application
Expand reliable Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Input Plug Type
Hard-wire
Package Contents
NFI-U08-1 8-Port Unmanaged Fast Industrial Ethernet Switch
DIN rail-mounting clip (pre-installed)
Owner's manual
Wall-mount bracket (pre-installed)
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
TAA Compliant
Industrial Grade
Product Highlights
8 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
Fast industrial-grade switch supports operating temperature range of -40° to 75°C
Easy-to-read LEDs indicate connection and activity status for all 8 Ethernet ports
Plug-and-play operation with no software or configuration required before use
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Form Factor
DIN-Rail
Wall-mount
Voltage Compatibility (VAC)
Input
Network Compatibility
100 Mbps (Fast Ethernet)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
4 W
Electrical Consumption (Max)
0
PoE Supported Ports
0
Ports Detail
8x 10/100Base-T
Voltage Compatibility (VDC)
18-30
Color
Black
Material
Metal casing
Operating Temperature
-40 to 167 F (-40 to 75 C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.2A DC power. Device power shall be supplied by LPS (Limited Power Source).
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
SFP Uplink Ports
0
Switching Capacity
1.6Gbps (200Mbps Per Port with Full Duplex)
Switching Capacity Details
200Mbps Per Port with Full Duplex
Jumbo Frames
1536
Network Switch Ports
10/100 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.