Download document () of 20

NG5-1

5Port Desktop Gigabit Unmanaged Network Switch w External Power Supply, metal, US and EU Plug

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG5-1
UPC
037332287151
Product Length/Depth
2.52 in
Product Height
0.94 in
Product Width
3.94 in
Product Weight
0.33 lb
Compliances
IEEE Certified
CE Marked
FCC Class B
RoHS
UKCA
Certifications
EN 55032
UL 62368-1
CSA Std. C22.2
EN 55035

Product specifications

Type
  • Fanless
  • Unmanaged Switch
Input Plug Type
NEMA 1-15P
Package Contents
NG5-1 5-Port Gigabit Ethernet Unmanaged Switch
External Power Supply (Input: 100–240V, 50/60 Hz, 0.25A; Max Output: 5V 550mA) with NEMA 1-15P plug
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
Product Highlights
Helps you share large bandwidth-intensive files to improve work efficiency
5 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
Consumes just 1W maximum input power to save energy costs
Designed for either desktop installation or wall mounting with keyhole tabs
Form Factor
Desktop
Wall-mount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Number of ports (other)
5
Power consumption - max
1.6 W
Electrical Consumption (Max)
1.6W
Ports Detail
(5) 10/100/1000Mb RJ45 Female
Color
Black
Cord Length
0.24 ft
Form Factors Supported
Desktop, Wall mount
Material
Metal
Operating Humidity Range
10% - 90%, RH (Non-condensing
Operating Temperature
32° to 104°F (0° to 40℃)
Operating Temperature Range
32° to 104°F (0° to 40℃)
Storage Temperature Range
-40° to 158°F (-40° to 70℃)
Network Compatibility Details
Auto-Negotiable
Nominal Input Voltage Description
Included 5V DC output power adapter accepts 100-240V AC nominal input
Led Indicator
(x1) PWR,(x5) Status LED
SFP Uplink Ports
0
Storage Humidity Range
5% - 90%, RH (Non-condensing)
Switching Capacity
10Gbps
Switching Capacity Details
2Gbps per port with full duplex
Jumbo Frames
9
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.