Download document () of 20

NGI-S16

16-Port Lite Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, -10° to 60°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-S16
UPC
037332266989
Product Length/Depth
4.72 in
Product Height
6.3 in
Product Width
1.97 in
Product Weight
2.01 lb
Compliances
REACH
CE Marked
IEEE Certified
FCC Compliant
RoHS

Product specifications

Type
  • Fanless
  • Smart Hardened Gigabit Ethernet Switch
Features
Flex Center
Package Contents
NGI-S16 16-Port Lite Managed Industrial Gigabit Ethernet Switch
DIN rail-mounting clip (pre-installed)
Product Features
Console Port
DHCP Snooping
TAA Compliant
MAC Auto Learning
Storm Control
SNMP
Auto MDI/MDIX Crossover Detection
RMON
Product Highlights
Industrial-grade switch supports operating temperature range of -10° to 60°C
Ideal for applications that demand high bandwidth convergence, such as IP security
16 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
RJ45 ports can be repurposed as a console port for access to command line interface
Cloud-based Lamungan platform lets you manage devices via web or mobile app
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
16
Features
Flex Center
Power consumption - max
12 W
Power Consumption Detail
12W
PoE Supported Ports
0
Ports Detail
16x 10/100/1000Mbps
Voltage Compatibility (VDC)
12-60
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal Housing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-14° to 140°F (-25° to 60°C)
Operating Temperature Range
-14° to 140°F (-25° to 60°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
1.5A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, ALM (Red): for PWR & RPS fails, - RPS (Green): for Power by terminal block RPS, - 1000 1~16th (Green): for Ethernet speed 1000Mbps, - LNK/ACT 1~16th (Green): for data transmitting/receiving
SFP Uplink Ports
0
Switching Capacity
32Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.