Download document () of 20

NGI-U08A

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, Ruggedized, -40° to 75°C, iQoS, DIN Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U08A
UPC
037332282057
Product Length/Depth
4.56 in
Product Height
3.921 in
Product Width
1.97 in
Product Weight
0.97 lb
Compliances
TAA Compliant
FCC Compliant
CE Marked
RoHS
REACH
UKCA
IEEE Certified

Product specifications

Type
  • Fanless
  • Unmanaged Industrial Ethernet Switch with EIP QOS
Package Contents
NGI-U08A 8-Port Unmanaged Industrial Gigabit Ethernet Switch
Owner's manual
DIN rail-mounting clip (pre-installed)
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Storm Control
TAA Compliant
Industrial Grade
Product Highlights
8 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
EIP QoS control mechanism, widely used for Ethernet/IP data stream
Industrial-grade switch supports operating temperature range of -40° to 75°C
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports Intelligent QoS (iQoS) for PROFINET, EtherNet/IP and IEC 61850 GOOSE traffic
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Power consumption - max
5 W
Power Consumption Detail
5w
Ports Detail
8x 10/100/1000BASE-T
Voltage Compatibility (VDC)
From 12~48
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal casing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 176°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.5A DC. Device power shall be supplied by SELV circuit.
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- 1000(Green): for Ethernet speed 1000Mbps, 5- LNK/ACT(Green): for data Transmitting/Receiving
Switching Capacity
16Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
9000
MAC Addresses
2000
Fans (Type/Quantity)
Fanless
TAA Compliance
Yes
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.