Download document () of 20

NGS16C2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 36 Gbps, Web Interface

General specifications

Product Name
Eaton Tripp Lite series managed ethernet switch
Catalog Number
NGS16C2
UPC
037332194848
Product Length/Depth
8.07 in
Product Height
1.73 in
Product Width
17.32 in
Product Weight
5.4 lb
Compliances
RoHS
IEEE Certified

Product specifications

Type
  • Fanless
  • Managed Switch
Features
Flex Center
Voltage rating
100 - 240 VAC
Input Plug Type
NEMA 5-15P
Package Contents
(4) Rubber feet
Owner’s manual
(2) Rack-mounting brackets
(8) Screws
Detachable AC power cord w/NEMA 5-15P plug, 5 ft.
NGS16C2 16-Port Gigabit L2 Web-Smart Managed Network Switch
Product Features
Storm Control
SNMP
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
RMON
DHCP Snooping
Product Highlights
Web-Smart management interface, SNMP, RMON features
Cost-effective form factor for small and medium businesses
IP-MAC-Port-Binding, ACL, Storm Control
Enterprise-level, security and layer 2 management
Port Security, DHCP Snooping, 802.1x, L2
Form Factor
Desktop
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
18
Features
Flex Center
Power consumption - max
80 W
Electrical Consumption (Max)
80W
PoE Supported Ports
0
Ports Detail
16x 10/100/1000BASE-T
Color
Black
Cord Length
5 ft
Operating Temperature
32 to 104 F (0 to 40 C)
Rack Units
1
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Network Compatibility Details
Auto-negotiable
Led Indicator
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
Switches
1 included switch enables factory reset
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
9000
MAC Addresses
8000
OSI Layer
Layer 2
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

Export product specification