Knowledge Search
Download document () of 20
We make what matters work*

NITD16
16 A, AC550 V,V88/A1, 14x55 mm LV Fuse

Eaton Bussmann series low voltage british standard fuse, 16A, AC 550 V, V88/A1, 14 x 55 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NITD16
UPC
051712840101
EAN
5027590504003
Product Length/Depth
55 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
15.55 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
BS88

Export product specification