Knowledge Search
Download document () of 20
We make what matters work*

NJB050905

Eaton Crouse-Hinds series NJB junction box, 5 x 9 x 5" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 1-1/2" long sides, 1-1/2" short sides

General specifications

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB050905
UPC
782274088044
Product Length/Depth
5 in
Product Height
9 in
Product Width
5 in
Product Weight
4.55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure type
Basic Enclosure
Enclosure size
5 x 9 x 5"
Hub size - max
1-1/2 in long sides, 1-1/2 in short sides
Material
Krydon fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.