Knowledge Search
Download document () of 20
We make what matters work*

NMC2

Eaton Crouse-Hinds series NMC cable connector, Plastic, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series NMC cable connector
Catalog Number
NMC2
UPC
662277040686
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Plastic
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.