Knowledge Search
Download document () of 20

NNB

Eaton Bussmann series MMB dummy fuse neutral

General specifications

Product Name
Eaton Bussmann series MMB dummy fuse neutral
Catalog Number
NNB
UPC
051712727099
EAN
5027590407892
Product Length/Depth
0.37 in
Product Height
1.46 in
Product Width
0.37 in
Product Weight
0.5 lb
Compliances
Not Applicable
RoHS Compliant

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.