Knowledge Search
Download document () of 20
We make what matters work*

NNC

Eaton Bussmann series NNC dummy fuse neutral, For use with 0.25 inch by 1-1/4 inch fuse, Non indicating

General specifications

Product Name
Eaton Bussmann series NNC dummy fuse neutral
Catalog Number
NNC
UPC
051712184885
EAN
5027590407908
Product Length/Depth
0.25 in
Product Height
1.21 in
Product Width
0.25 in
Product Weight
0.2 lb
Compliances
Not Applicable
RoHS Compliant

General information

Fuse indicator
Non-indicating
Used with
For use with 0.25 inch by 1-1/4 inch fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.