Knowledge Search
Download document () of 20
We make what matters work*

NO.213-R

Eaton Bussmann series class R fuse reducers, 10 pair per carton, 100 A, Class R, Non-indicating, Up to 30 A, 250 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.213-R
UPC
051712613651
Product Length/Depth
7.5 in
Product Height
2.7 in
Product Width
4.2 in
Product Weight
1.8 lb
Compliances
Contact factory
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
100 A
Voltage rating
250 V

Physical details

Type
Fuse reducer

General information

Class
Class R
Special features
10 pair per carton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.