Knowledge Search
Download document () of 20
We make what matters work*

NO.263

Eaton Bussmann series class H(K) fuse reducers, 10 pair per carton, 60 A, Class H, Class K, Non-indicating, 250 V

General specifications

Product Name
Eaton Bussmann series class H(K) fuse reducers
Catalog Number
NO.263
UPC
051712101905
Product Length/Depth
2.1 in
Product Height
0.9 in
Product Width
1.2 in
Product Weight
0.044 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
60 A
Voltage rating
250 V

Physical details

Type
Fuse reducer

General information

Class
Class K
Class H
Special features
10 pair per carton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.