Knowledge Search
Download document () of 20
We make what matters work*

NO.2664-R

Eaton Bussmann series class R fuse reducers, Single reducer only (pair not required), 600 A, Class R, Non-indicating, 225 to 400 A, 250 V, 600 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.2664-R
UPC
051712613798
Product Length/Depth
3.7 in
Product Height
1 in
Product Width
2.3 in
Product Weight
0.275 lb
Compliances
RoHS Compliant
Contact factory
Certifications
UL Listed

Electrical rating

Amperage Rating
600 A
Voltage rating
250 V, 600 V

Physical details

Type
Fuse reducer

General information

Class
Class R
Special features
Single reducer only (pair not required)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.