Knowledge Search
Download document () of 20
We make what matters work*

NO.2664

Eaton Bussmann series class H(K) fuse reducers, 10 pair per carton, 600 A, Class H, Class K, Non-indicating, 225 to 400 A, 250 V, 600 V

General specifications

Product Name
Eaton Bussmann series class H(K) fuse reducers
Catalog Number
NO.2664
UPC
051712331098
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.42 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
600 A
Voltage rating
250 V, 600 V

Physical details

Type
Fuse reducer

General information

Class
Class H
Class K
Special features
10 pair per carton

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.