Knowledge Search
Download document () of 20
We make what matters work*

NO.642-R

Eaton Bussmann series class R fuse reducers, 400 A, Class R, Non-indicating, 110 to 200 A, 600 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.642-R
UPC
051712613729
Product Length/Depth
13.4 in
Product Height
9.9 in
Product Width
11.4 in
Product Weight
42.7 lb
Compliances
RoHS Compliant
Contact factory
Certifications
UL Listed

Electrical rating

Amperage Rating
400 A
Voltage rating
600 V

Physical details

Type
Fuse reducer

General information

Class
Class R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.