Knowledge Search
Download document () of 20
We make what matters work*

NO.663-R

Eaton Bussmann series class R fuse reducers, 60 A, Class R, Non-indicating, Up to 30 A, 600 V

General specifications

Product Name
Eaton Bussmann series class R fuse reducers
Catalog Number
NO.663-R
UPC
051712613736
Product Length/Depth
2.6 in
Product Height
1.4 in
Product Width
1.8 in
Product Weight
0.1 lb
Compliances
Contact factory

Electrical rating

Amperage Rating
60 A
Voltage rating
600 V

Physical details

Type
Fuse reducer

General information

Class
Class R

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.