Knowledge Search
Download document () of 20
We make what matters work*

NON-1/2

Eaton Bussmann Series Class K5 fuse, NON, general purpose, non-current-limiting fuses, 0.5 A, one-time fuse, interrupting rating of 50 kA at 250 Vac and 50 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
NON-1/2
UPC
051712300131
EAN
5027590453608
Product Length/Depth
0.56 in
Product Height
2 in
Product Width
0.56 in
Product Weight
0.35 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
0.5 A
Interrupt rating
50 kAIC at 250 Vac
50 kAIC at 125 Vdc
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard

General information

Class
Class H
Class K5
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.