Knowledge Search
Download document () of 20
We make what matters work*

NON-80

Eaton Bussmann Series Class H fuse, NON, general purpose, non-current-limiting fuses, 80 A, one-time fuse, interrupting rating of 10 kA at 250 Vac and 10 kA at 125 Vdc

General specifications

Product Name
Eaton Bussmann series NON fuse
Catalog Number
NON-80
UPC
051712101660
EAN
5027590065474
Product Length/Depth
1.6 in
Product Height
5.88 in
Product Width
1.6 in
Product Weight
0.3 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
80 A
Interrupt rating
50 kAIC at 125 Vdc
10 kAIC at 250 Vac
Voltage rating
250 Vac, 125 Vdc

Physical details

Packaging type
Standard

General information

Class
Class H
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
5
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.