Knowledge Search
Download document () of 20
We make what matters work*

NOS-60

Eaton Bussmann Series Class K5 fuse, NOS, general purpose, non-current-limiting fuses, 60 A, one-time fuse, interrupting rating of 50 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series NOS fuse
Catalog Number
NOS-60
UPC
051712310604
Product Length/Depth
5.5 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.25 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
60 A
Interrupt rating
50 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class K5
Class H
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
10
Special features
Non current limiting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.