Knowledge Search
Download document () of 20
We make what matters work*

NPJ10486

Eaton Crouse-Hinds series Arktite NPJ plug, 100A, Three-wire, four-pole, 0.93-1.21", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ10486
UPC
782274746210
Product Length/Depth
11.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
3.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cord diameter
0.93-1.21"
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.