Knowledge Search
Download document () of 20
We make what matters work*

NPL1001000SA

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Aluminum, 1" x 10"

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL1001000SA
UPC
662276484368
Product Length/Depth
10 in
Product Height
1.32 in
Product Width
1.32 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 10"
Material
Aluminum

Export product specification