Knowledge Search
Download document () of 20
We make what matters work*

NPL100400

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 4", Galvanized

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100400
UPC
784564115188
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
4 in
Product Weight
0.47 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 4"
Material
Steel
Special features
Galvanized

Export product specification