Knowledge Search
Download document () of 20
We make what matters work*

NPL100500

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1" x 5", Galvanized

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100500
UPC
784564115195
Product Length/Depth
5 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
0.63 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 5"
Material
Steel
Special features
Galvanized

Export product specification