Knowledge Search
Download document () of 20
We make what matters work*

NPL100CL 316SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x CLOSE

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100CL 316SS
UPC
662277032834
Product Weight
0.12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x CLOSE
Material
316 stainless steel

Export product specification