Knowledge Search
Download document () of 20
We make what matters work*

NPL75CL

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 3/4" x CLOSE, Galvanized

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL75CL
UPC
784564115089
Product Length/Depth
3.42 in
Product Height
0.79 in
Product Width
1.22 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
3/4" x CLOSE
Material
Steel
Special features
Galvanized

Export product specification