Knowledge Search
Download document () of 20
We make what matters work*

NR332

Eaton Crouse-Hinds series Arktite NR receptacle, 30A, Two-wire, three-pole, 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, Snap-on cap/spring door, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NR receptacle
Catalog Number
NR332
UPC
782274254326
Product Length/Depth
3.25 in
Product Height
3.38 in
Product Width
3.38 in
Product Weight
1.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
30A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Receptacle style
Snap-on cap/spring door
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.