Download document () of 20
We make what matters work*

NRL9641

Eaton Crouse-Hinds series Pauluhn NRL 96 replacement receptacle, Die cast aluminum, 6-20R, Single-gang, 250 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn NRL 96 replacement receptacle
Catalog Number
NRL9641
UPC
662276498495
Product Weight
0.001 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Voltage rating
250 V AC
Material
Die cast aluminum
Number of gangs
Single-gang
NEMA configuration
6-20R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.