Knowledge Search
Download document () of 20
We make what matters work*

NSS1

Eaton Crouse-Hinds series nailing strap, EMT and rigid/IMC, 1/2" EMT conduit size, Stamped steel, 3/8" rigid conduit size

General specifications

Product Name
Eaton Crouse-Hinds series nailing strap
Catalog Number
NSS1
UPC
662277004015
Product Length/Depth
1.08 in
Product Height
0.7 in
Product Width
0.86 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1/2"
Rigid conduit size
3/8"
Material
Stamped steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.