Knowledge Search
Download document () of 20
We make what matters work*

NTN-R-100

Eaton Bussmann series NTN dummy fuse neutral, 70-100 A, Class H, R, Non indicating

General specifications

Product Name
Eaton Bussmann series NTN dummy fuse neutral
Catalog Number
NTN-R-100
UPC
051712305631
Product Length/Depth
5.87 in
Product Height
0.75 in
Product Width
0.13 in
Product Weight
0.17 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
70-100A
Voltage rating
250 V

General information

Class
Class H
Class R
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.