Knowledge Search
Download document () of 20
We make what matters work*

NTN-R-200

Eaton Bussmann series NTN dummy fuse neutral, 110-200 A, Class H, R, Non indicating

General specifications

Product Name
Eaton Bussmann series NTN dummy fuse neutral
Catalog Number
NTN-R-200
UPC
051712305648
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.47 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
110-200A
Voltage rating
250 V

General information

Class
Class R
Class H
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.