Knowledge Search
Download document () of 20
We make what matters work*

NTN-R-30

Eaton Bussmann series NTN dummy fuse neutral, 1-30 A, Class H, R, Non indicating

General specifications

Product Name
Eaton Bussmann series NTN dummy fuse neutral
Catalog Number
NTN-R-30
UPC
051712305617
Product Length/Depth
1.84375 in
Product Height
0.59375 in
Product Width
0.59375 in
Product Weight
0.55 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
1-30A
Voltage rating
250 V

General information

Class
Class R
Class H
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.