Knowledge Search
Download document () of 20
We make what matters work*

NTN-R-60

Eaton Bussmann series NTN dummy fuse neutral, 35-60 A, Class H, R, Non indicating

General specifications

Product Name
Eaton Bussmann series NTN dummy fuse neutral
Catalog Number
NTN-R-60
UPC
051712305624
EAN
5027590453165
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.115 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
35-60A
Voltage rating
250 V

General information

Class
Class H
Class R
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.