Download document () of 20

NTS-R-100

Eaton Bussmann series NTS-R fuse neutral, 600V, 100A

General specifications

Product Name
Eaton Bussmann series NTS-R fuse neutral
Catalog Number
NTS-R-100
UPC
051712316521
EAN
5027590251587
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
Not Applicable

Product specifications

Amperage Rating
100 A
Fuse indicator
Non-indicating
Voltage rating
600 V
Special features
No housing

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.