Knowledge Search
Download document () of 20

NTS-R-60

Eaton Bussmann series NTS dummy fuse neutral, 35-60 A, Class H, R, Non indicating

General specifications

Product Name
Eaton Bussmann series NTS dummy fuse neutral
Catalog Number
NTS-R-60
UPC
051712316514
Product Length/Depth
1.6 in
Product Height
5.2 in
Product Width
1.6 in
Product Weight
0.32 lb
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
35-60A
Voltage rating
600 V

General information

Class
Class R
Class H
Fuse indicator
Non-indicating

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.