Download document () of 20
We make what matters work*

NUG30486

VESDA - 1 Purge 25mm av vanne eq.PIP-025

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
NUG30486
EAN
3660191304867
Product Length/Depth
755 mm
Product Height
110 mm
Product Width
25 mm
Product Weight
0.188 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Other
Material
Plastic
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.