Download document () of 20
We make what matters work*

NUG31220

Eaton Type 4 planète 2 loops

General specifications

Product Name
Eaton type 4 panel
Catalog Number
NUG31220
EAN
3660191312206
Product Length/Depth
240 mm
Product Height
47 mm
Product Width
160 mm
Product Weight
0.98 kg
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Number of outputs for acoustic signal generators
1
Number of detector addresses
64
Operating voltage
230 V
Electricity consumption
30 mA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.