Download document () of 20
We make what matters work*

NUG37014

Coffret 8 Modules Vide

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
NUG37014
EAN
3660191611941
Product Length/Depth
145 mm
Product Height
400 mm
Product Width
100 mm
Product Weight
1.7 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Other
Material
Plastic
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.