Knowledge Search
Download document () of 20
We make what matters work*

NUT94

Eaton Crouse-Hinds series CGB cable gland replacement nut, Includes washer, Used with CGB3892, CGB3893, CGB3894, CGB192, CGB193, CGB194, CGB195, CGB292, CGB293, CGB294, CGB295, CGB393, CGB394 cable glands

General specifications

Product Name
Eaton Crouse-Hinds series CGB cable gland replacement nut
Catalog Number
NUT94
UPC
782274018119
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.048 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Special features
Includes washer
Used with
CGB292 cable glands
CGB394 cable glands
CGB193 cable glands
CGB294 cable glands
CGB3894 cable glands
CGB393 cable glands
CGB194 cable glands
CGB195 cable glands
CGB3892 cable glands
CGB192 cable glands
CGB3893 cable glands
CGB293 cable glands
CGB295 cable glands

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.