Download document () of 20
We make what matters work*

NW528ZN

Eaton B-Line series combo nut washer, 0.6890"Hx1.5750"Lx1.5750"W, Steel, Electro-plated, 3/8”-16 bolt size, 1100 lbs load, 800 lbs load

General specifications

Product Name
Eaton B-Line series combo nut washer
Catalog Number
NW528ZN
UPC
782051428407
Product Length/Depth
1.575 in
Product Height
0.689 in
Product Width
1.575 in
Product Weight
0.17 lb
Certifications
Not Applicable

Application

Application
Used in lock combo nut washer in place

Model

Bolt/thread/rod size
3/8”-16
Type
Combo nut washer

Load rating/capacity

Load rating (pull out strength)
1100 lbs
Load rating (slip strength)
800 lbs

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.