Knowledge Search
Download document () of 20
We make what matters work*

NXTS17455203

Eaton Crouse-Hinds series N-TB enclosure, 740 x 450 x 205mm, With hinge, Polished 316L stainless steel, 3 gland plates

General specifications

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS17455203
UPC
662276755109
Product Length/Depth
17.72 in
Product Height
29.13 in
Product Width
8.07 in
Product Weight
37.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
740 x 450 x 205mm
Number of gland plates
3
Hinge
With hinge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.