Knowledge Search
Download document () of 20

NZMB2-AF125-NA

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMB2, Fixed thermal, adjustable magnetic trip, 750-1250A delayed, Three-pole, 125A, 440 Vac, 25 kAIC, Distribution circuit protection, 125-125A, Front screw, 125-125A

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMB2-AF125-NA
EAN
4015082691660
Product Length/Depth
5.9 in
Product Height
7.7 in
Product Width
4.1 in
Product Weight
4.1 lb
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
125 A
Voltage rating
440 Vac
Trip Type
T185
Circuit breaker type
NZMB2
Frame
NZM2
Class
Distribution circuit protection
Accessories
Rocker lever, motor drive
Setting Range Ol Protector
125-125A
Short-circuit breaking capacity
25 kAIC
Interrupt rating
25 kAIC
Connection
Front screw
Overload range
125-125A
Number of poles
Three-pole
Trip rating
750-1250 A delayed

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.