Knowledge Search
Download document () of 20
We make what matters work*

ODD200

Eaton Bussmann series low voltage british standard fuse, 200A, AC 415 V, 31 x 91 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
ODD200
EAN
5027590505024
Product Length/Depth
100 mm
Product Height
36 mm
Product Width
192 mm
Product Weight
130 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
200 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
ODD
Connection
Bolt-on

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.