Knowledge Search
Download document () of 20
We make what matters work*

OEC2

Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover, Feraloy iron alloy, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet OE conduit outlet body with cover
Catalog Number
OEC2
UPC
782274551906
Product Length/Depth
5.69 in
Product Height
1.88 in
Product Width
2.06 in
Product Weight
2.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Shape
C
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.